Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.680 |
| A dimension MM | 42.700 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBL1512 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 0.820 |
| Hose cut off factor MM | 20.800 |
| Hose size | -6 |
| Inside diameter IN | 0.3000 |
| Inside diameter MM | 7.6000 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product material | Aluminum |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117663 |