Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.610 |
| A dimension MM | 66.300 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBL1514 |
| Construction Style | Crimp |
| End connection hex size IN | 0.984 |
| End connection hex size MM | 25.000 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 1.070 |
| Hose cut off factor MM | 27.200 |
| Inside diameter IN | 0.4880 |
| Inside diameter MM | 12.3900 |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 2.610 |
| Product length mm | 66.294 |
| Product material | Aluminum |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117687 |