Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.630 |
| A dimension MM | 66.800 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBL1515 |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 1.110 |
| Hose cut off factor MM | 28.200 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.630 |
| Product length mm | 66.802 |
| Product material | Aluminum |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117694 |