Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.030 |
| A dimension MM | 77.000 |
| Angle shape | 45 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBL1524 |
| Construction Style | Reusable |
| Drop dimension IN | 0.671 |
| Drop dimension MM | 17.0 |
| End connection hex size IN | 0.984 |
| End connection hex size MM | 25.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.200 |
| Inside diameter IN | 0.4800 |
| Inside diameter MM | 12.2000 |
| Product height in | 2.260 |
| Product height mm | 57.404 |
| Product length in | 4.150 |
| Product length mm | 105.410 |
| Product material | Aluminum |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117724 |
