Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.980 |
| A dimension MM | 75.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBL1534 |
| Construction Style | Reusable |
| Drop dimension IN | 1.406 |
| Drop dimension MM | 35.7 |
| End connection hex size IN | 0.984 |
| End connection hex size MM | 25.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 1.539 |
| Hose cut off factor MM | 39.100 |
| Inside diameter IN | 0.4800 |
| Inside diameter MM | 12.2000 |
| Product height in | 2.270 |
| Product height mm | 57.658 |
| Product length in | 3.480 |
| Product length mm | 88.392 |
| Product material | Aluminum |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117762 |
