Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.220 |
| A dimension MM | 81.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBL1535 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.824 |
| Drop dimension MM | 46.32 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 1.700 |
| Hose cut off factor MM | 43.200 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 1.824 |
| Product height mm | 46.330 |
| Product length in | 3.220 |
| Product length mm | 81.788 |
| Product material | Aluminum |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117779 |
