Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.417 |
| A dimension MM | 36.000 |
| Angle shape | 150 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBL1542 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.115 |
| Drop dimension MM | 28.30 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 0.550 |
| Hose cut off factor MM | 14.000 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.100 |
| Product height in | 1.115 |
| Product height mm | 28.321 |
| Product length in | 1.417 |
| Product length mm | 35.992 |
| Product material | Aluminum |
| Product width in | 0.688 |
| Product width mm | 17.475 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117786 |
