Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.559 |
| A dimension MM | 39.600 |
| Angle shape | 150 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBL1543 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.129 |
| Drop dimension MM | 28.70 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 0.540 |
| Hose cut off factor MM | 13.700 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product height in | 1.129 |
| Product height mm | 28.677 |
| Product length in | 1.559 |
| Product length mm | 39.599 |
| Product material | Aluminum |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117793 |
