Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.080 |
| A dimension MM | 27.400 |
| Angle shape | 150 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBL1552 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.144 |
| Drop dimension MM | 29.10 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Black Anodized |
| Hose cut off factor IN | 0.220 |
| Hose cut off factor MM | 5.600 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.100 |
| Product height in | 1.144 |
| Product height mm | 29.058 |
| Product length in | 1.080 |
| Product length mm | 27.432 |
| Product material | Aluminum |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117823 |
