Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.100 |
| A dimension MM | 53.340 |
| Angle shape | Straight |
| Backup hex size IN | 0.866 |
| Backup hex size MM | 22.000 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1013 |
| Construction Style | Reusable |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 0.760 |
| Hose cut off factor MM | 19.304 |
| Inside diameter IN | 0.3600 |
| Inside diameter MM | 9.1440 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product material | Aluminum |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146140432 |
