Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.340 |
| A dimension MM | 59.436 |
| Angle shape | Straight |
| Backup hex size IN | 0.984 |
| Backup hex size MM | 25.000 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1014 |
| Construction Style | Reusable |
| End connection hex size IN | 0.984 |
| End connection hex size MM | 25.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.352 |
| Inside diameter IN | 0.4700 |
| Inside diameter MM | 11.9380 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.340 |
| Product length mm | 59.436 |
| Product material | Aluminum |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146140449 |
