Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| A dimension MM | 65.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.220 |
| Backup hex size MM | 31.000 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1015 |
| Construction Style | Reusable |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 1.007 |
| Hose cut off factor MM | 25.900 |
| Inside diameter IN | 0.5900 |
| Inside diameter MM | 15.0000 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 2.560 |
| Product length mm | 65.024 |
| Product material | Aluminum |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146140456 |
