Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.560 |
| A dimension MM | 39.600 |
| Angle shape | 30 Degree |
| Backup hex size IN | 0.430 |
| Backup hex size MM | 11.112 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1021 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.326 |
| Drop dimension MM | 8.20 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.288 |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.010 |
| Hose cut off factor MM | 25.700 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.800 |
| Product height in | 0.326 |
| Product height mm | 8.280 |
| Product length in | 1.631 |
| Product length mm | 41.427 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146140487 |
