Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.460 |
| A dimension MM | 66.900 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.813 |
| Backup hex size MM | 20.000 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1024 |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 17.0 |
| End connection hex size IN | 0.984 |
| End connection hex size MM | 25.000 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 0.929 |
| Hose cut off factor MM | 23.600 |
| Hose size | -10 |
| Inside diameter IN | 0.4700 |
| Inside diameter MM | 11.8000 |
| Product height in | 2.320 |
| Product height mm | 58.928 |
| Product length in | 3.760 |
| Product length mm | 95.504 |
| Product material | Aluminum |
| Product width in | 1.062 |
| Product width mm | 26.987 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146088437 |
