Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.070 |
| A dimension MM | 77.900 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.984 |
| Backup hex size MM | 25.000 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1025 |
| Construction Style | Reusable |
| Drop dimension IN | 0.730 |
| Drop dimension MM | 18.5 |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 1.019 |
| Hose cut off factor MM | 25.900 |
| Inside diameter IN | 0.5900 |
| Inside diameter MM | 14.9000 |
| Product height in | 2.970 |
| Product height mm | 75.438 |
| Product length in | 4.370 |
| Product length mm | 11.100 |
| Product material | Aluminum |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146088444 |
