Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.910 |
| A dimension MM | 48.400 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.551 |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1032 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.3 |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 0.688 |
| Hose cut off factor MM | 17.500 |
| Inside diameter IN | 0.2300 |
| Inside diameter MM | 5.9000 |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product material | Aluminum |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146088499 |
