Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 56.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1033 |
| Construction Style | Reusable |
| Drop dimension IN | 1.160 |
| Drop dimension MM | 29.5 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 0.818 |
| Hose cut off factor MM | 20.800 |
| Inside diameter IN | 0.3600 |
| Inside diameter MM | 9.1000 |
| Product height in | 1.990 |
| Product height mm | 50.546 |
| Product length in | 3.110 |
| Product length mm | 78.994 |
| Product material | Aluminum |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146088505 |
