Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.590 |
| A dimension MM | 65.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | 720B-06L51_WD_Z |
| Construction Style | Reusable |
| Drop dimension IN | 1.410 |
| Drop dimension MM | 35.70 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.000 |
| Hex size 2 IN | 0.813 |
| Hex size 2 MM | 20.000 |
| Hose cut off factor IN | 0.929 |
| Hose cut off factor MM | 23.600 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.800 |
| Product height in | 2.340 |
| Product height mm | 59.436 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product material | Aluminum |
| Product width in | 1.062 |
| Product width mm | 26.987 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146088512 |
