Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.860 |
| A dimension MM | 72.644 |
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1036 |
| Construction Style | Reusable |
| Drop dimension IN | 1.501 |
| Drop dimension MM | 38.1 |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.464 |
| Inside diameter IN | 0.7500 |
| Inside diameter MM | 19.0500 |
| Product height in | 2.610 |
| Product height mm | 66.294 |
| Product length in | 3.610 |
| Product length mm | 91.694 |
| Product material | Aluminum |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146088536 |
