Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.040 |
| A dimension MM | 26.416 |
| Angle shape | 150 Degree |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.500 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1052 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 1.144 |
| Drop dimension MM | 29.10 |
| End connection hex size IN | 1.688 |
| End connection hex size MM | 42.900 |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 0.440 |
| Hose cut off factor MM | 11.176 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 1.144 |
| Product height mm | 29.058 |
| Product length in | 1.040 |
| Product length mm | 26.416 |
| Product material | Aluminum |
| Product width in | 0.750 |
| Product width mm | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146088598 |
