Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.380 |
| A dimension MM | 35.052 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.000 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1100 |
| Construction Style | Reusable |
| End connection hex size IN | 0.472 |
| End connection hex size MM | 12.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.340 |
| Hose cut off factor MM | 8.636 |
| Inside diameter IN | 0.0900 |
| Inside diameter MM | 2.2860 |
| Product height in | 0.570 |
| Product height mm | 14.478 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread size 1 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146140555 |
