Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.580 |
| A dimension MM | 40.132 |
| Angle shape | Straight |
| Backup hex size IN | 0.551 |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1101 |
| Construction Style | Reusable |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.450 |
| Hose cut off factor MM | 11.430 |
| Inside diameter IN | 0.1600 |
| Inside diameter MM | 4.0640 |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 1.580 |
| Product length mm | 40.132 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.287 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146088819 |
