Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.500 |
| A dimension MM | 38.100 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1110 |
| Construction Style | Reusable |
| End connection hex size IN | 0.472 |
| End connection hex size MM | 12.000 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.330 |
| Hose cut off factor MM | 8.382 |
| Inside diameter IN | 0.0900 |
| Inside diameter MM | 2.2860 |
| Product height in | 1.300 |
| Product height mm | 33.020 |
| Product length in | 2.090 |
| Product length mm | 53.086 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Reusable socket hex MM | 11.000 |
| Thread size 1 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146088857 |