Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.510 |
| A dimension MM | 38.400 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.551 |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1111 |
| Construction Style | Reusable |
| Drop dimension IN | 0.330 |
| Drop dimension MM | 8.4 |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.460 |
| Hose cut off factor MM | 11.700 |
| Inside diameter IN | 0.1600 |
| Inside diameter MM | 4.1000 |
| Product height in | 1.290 |
| Product height mm | 32.766 |
| Product length in | 2.190 |
| Product length mm | 55.626 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.274 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146088864 |
