Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.270 |
| A dimension MM | 32.300 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.000 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1120 |
| Construction Style | Reusable |
| Drop dimension IN | 0.870 |
| Drop dimension MM | 22.1 |
| End connection hex size IN | 0.472 |
| End connection hex size MM | 12.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.342 |
| Hose cut off factor MM | 8.700 |
| Inside diameter IN | 0.0900 |
| Inside diameter MM | 2.3000 |
| Product height in | 1.460 |
| Product height mm | 37.084 |
| Product length in | 1.520 |
| Product length mm | 38.608 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread size 1 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146140579 |
