Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.410 |
| A dimension MM | 35.800 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.551 |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1121 |
| Construction Style | Reusable |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.3 |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.460 |
| Hose cut off factor MM | 11.700 |
| Inside diameter IN | 0.1600 |
| Inside diameter MM | 4.1000 |
| Product height in | 1.360 |
| Product height mm | 34.544 |
| Product length in | 1.690 |
| Product length mm | 42.926 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.287 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146088932 |
