Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.270 |
| A dimension MM | 83.058 |
| Angle shape | 30 Degree |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.000 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1147 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| Drop dimension IN | 0.481 |
| Drop dimension MM | 12.22 |
| End connection hex size IN | 1.813 |
| End connection hex size MM | 46.000 |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 0.990 |
| Hose cut off factor MM | 25.146 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.146 |
| Product height in | 0.481 |
| Product height mm | 12.217 |
| Product length in | 3.270 |
| Product length mm | 83.058 |
| Product material | Aluminum |
| Product width in | 1.921 |
| Product width mm | 48.793 |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146089144 |
