Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.188 |
| Compatible hose ID MM | 4.763 |
| Compatible hoses | FBA |
| Compatible tube OD IN | 0.19 |
| Compatible tube OD MM | 4.763 |
| Construction Style | Reusable |
| Drop dimension IN | 0.530 |
| Drop dimension MM | 13.46 |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Hex size 2 IN | 0.660 |
| Hex size 2 MM | 16.764 |
| Hose cut off factor IN | 0.910 |
| Hose cut off factor MM | 23.114 |
| Hose size | -3 |
| Inside diameter IN | 0.110 |
| Inside diameter MM | 2.794 |
| Product material | Carbon steel |
| Tube OD 1 IN | 0.188 |
| Tube OD 1 MM | 4.763 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146089168 |
![Hose Fittings FCM1150 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215813%2FID433457332897-0101_preview.jpg&w=1920&q=75)