Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1205 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Reusable |
| Dust cap pn if included | FF91126-12 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) |
| Hose size | -12 |
| Product material | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146089243 |
