Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1214 |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Reusable |
| Dust cap pn if included | FF91126-10 |
| End size 1 | -10 |
| End type 1 | Male AN |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.225 |
| Hose size | -10 |
| Product material | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146089304 |
