Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Product height in | 0.687 |
| Product height mm | 17.462 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Brass |
| Product width in | 0.687 |
| Product width mm | 17.462 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146140609 |
