Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance Danfoss |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.760 |
| Product length mm | 70.104 |
| Product material | Brass |
| Product width in | 1.250 |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146089328 |
