Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.280 |
| A dimension MM | 57.912 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.100 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1343 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | FBA |
| Construction Style | Reusable |
| Drop dimension IN | 1.760 |
| Drop dimension MM | 44.70 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.100 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Anodized |
| Hose cut off factor IN | 1.680 |
| Hose cut off factor MM | 42.672 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product height in | 1.760 |
| Product height mm | 44.704 |
| Product length in | 2.330 |
| Product length mm | 59.182 |
| Product material | Aluminum |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Reusable socket hex IN | 0.750 |
| Reusable socket hex MM | 19.050 |
| Seal material | Flourocarbon (FKM) |
| Series | FBM/FCM |
| Thread sealant | No |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146089397 |
