Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.610 |
| A dimension MM | 66.294 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1344 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 2.080 |
| Drop dimension MM | 52.83 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Anodized |
| Hose cut off factor IN | 1.840 |
| Hose cut off factor MM | 46.736 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 2.080 |
| Product height mm | 52.832 |
| Product length in | 3.020 |
| Product length mm | 76.708 |
| Product material | Aluminum |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Reusable socket hex IN | 0.870 |
| Reusable socket hex MM | 22.000 |
| Seal material | Flourocarbon (FKM) |
| Series | FBM/FCM |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146140616 |
