Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.220 |
| A dimension MM | 81.788 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1345 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 2.380 |
| Drop dimension MM | 60.45 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Anodized |
| Hose cut off factor IN | 2.200 |
| Hose cut off factor MM | 55.880 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 2.380 |
| Product height mm | 60.452 |
| Product length in | 3.220 |
| Product length mm | 81.788 |
| Product material | Aluminum |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Reusable socket hex IN | 1.188 |
| Reusable socket hex MM | 30.163 |
| Seal material | Flourocarbon (FKM) |
| Series | FBM/FCM |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146140623 |
