Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.980 |
| A dimension MM | 75.692 |
| Angle shape | 45 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 0.675 |
| Drop dimension MM | 17.15 |
| End size 1 | -10 |
| End type 1 | Male ORB Swivel |
| Finish plating | Red Anodized |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 26.000 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 26.000 |
| Hose cut off factor IN | 2.090 |
| Hose cut off factor MM | 53.086 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product material | Aluminum |
| Thread size 1 | 7/8-14 UNF |
| Working temperature min F | -55 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146089458 |
![Hose Fittings FBM1348 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215635%2FID433158056658-0101_preview.jpg&w=1920&q=75)