Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.340 |
| A dimension MM | 84.836 |
| Angle shape | 45 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 0.710 |
| Drop dimension MM | 18.03 |
| End size 1 | -12 |
| End type 1 | Male ORB Swivel |
| Finish plating | Red Anodized |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.000 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.000 |
| Hose cut off factor IN | 2.320 |
| Hose cut off factor MM | 58.928 |
| Hose size | -12 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.192 |
| Product material | Aluminum |
| Thread size 1 | 7/8-14 UNF |
| Working temperature min F | -55 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146089465 |
![Hose Fittings FBM1348 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215635%2FID433158056658-0101_preview.jpg&w=1920&q=75)