Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.610 |
| A dimension MM | 66.290 |
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.24 |
| End size 1 | -8 |
| End type 1 | Male ORB Swivel |
| Finish plating | Red Anodized |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.000 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.000 |
| Hose cut off factor IN | 1.840 |
| Hose cut off factor MM | 46.730 |
| Hose size | -8 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product material | Aluminum |
| Seal material | Flourocarbon (FKM) |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146089496 |
![Hose Fittings FBM1355 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215639%2FID433158068662-0101_preview.jpg&w=1920&q=75)