Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.220 |
| A dimension MM | 81.780 |
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 1.499 |
| Drop dimension MM | 38.07 |
| End size 1 | -12 |
| End type 1 | Male ORB Swivel |
| Finish plating | Anodized |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 32.000 |
| Hose cut off factor IN | 1.800 |
| Hose cut off factor MM | 45.720 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.980 |
| Product material | Aluminum |
| Seal material | Flourocarbon (FKM) |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146089533 |
![Hose Fittings FBM1355 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215639%2FID433158068662-0101_preview.jpg&w=1920&q=75)