Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1394 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.938 |
| End connection hex size MM | 23.813 |
| End size 1 | -12 |
| End type 1 | Male 37 degree |
| Hose size | -8 |
| Product material | Carbon steel |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146118080 |
