Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1445 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Reusable |
| Dust cap pn if included | FF91126-6 |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End size 1 | -6 |
| End type 1 | Male AN |
| Hose size | -6 |
| Product material | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146089663 |