Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.000 |
| A dimension MM | 50.800 |
| Angle shape | 45 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM1522 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.497 |
| Drop dimension MM | 12.62 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-30 lb-ft(24-41 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Red/Blue Anodized |
| Hose cut off factor IN | 1.130 |
| Hose cut off factor MM | 28.700 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.110 |
| Product height in | 0.497 |
| Product height mm | 12.624 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Aluminum |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146140678 |
