Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.760 |
| A dimension MM | 19.304 |
| Angle shape | 150 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM4151 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | FBU |
| Construction Style | Crimp |
| Drop dimension IN | 1.430 |
| Drop dimension MM | 36.32 |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Anodized |
| Hose cut off factor IN | 0.260 |
| Hose cut off factor MM | 6.604 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product height in | 1.730 |
| Product height mm | 43.942 |
| Product length in | 0.980 |
| Product length mm | 24.892 |
| Product material | Aluminum |
| Product width in | 0.610 |
| Product width mm | 15.494 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146118783 |
