Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.390 |
| A dimension MM | 35.306 |
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM4212 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Anodized |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.606 |
| Inside diameter IN | 0.2600 |
| Inside diameter MM | 6.6040 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 1.390 |
| Product length mm | 35.306 |
| Product material | Aluminum |
| Product width in | 0.770 |
| Product width mm | 19.558 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146118844 |
