Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 56.896 |
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Construction Style | Crimp |
| Drop dimension IN | 1.163 |
| Drop dimension MM | 29.54 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Anodized |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 0.540 |
| Hose cut off factor MM | 13.716 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 2.060 |
| Product height mm | 52.324 |
| Product length in | 2.680 |
| Product length mm | 68.072 |
| Product material | Aluminum |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146143341 |
