Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.880 |
| A dimension MM | 73.152 |
| Angle shape | 90 Degree |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM4235 |
| Construction Style | Crimp |
| Drop dimension IN | 1.526 |
| Drop dimension MM | 38.8 |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Anodized |
| Hose cut off factor IN | 2.080 |
| Hose cut off factor MM | 52.832 |
| Inside diameter IN | 0.5600 |
| Inside diameter MM | 14.2240 |
| Product height in | 2.550 |
| Product height mm | 64.770 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product material | Aluminum |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146118981 |
