Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.360 |
| A dimension MM | 59.944 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Aeroquip Performance Danfoss |
| Catalog Item | FBM4422 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| Drop dimension IN | 0.497 |
| Drop dimension MM | 12.62 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End connection torque | 18-30 lb-ft(24-41 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Anodized |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.544 |
| Hose size | -4 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.800 |
| Product height in | 0.497 |
| Product height mm | 12.624 |
| Product length in | 2.431 |
| Product length mm | 61.747 |
| Product material | Aluminum |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Seal material | Flourocarbon (FKM) |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146025999 |
