Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.310 |
| A dimension MM | 33.270 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.275 |
| Catalog Item | FC1245-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.641 |
| Hose cut off factor MM | 16.270 |
| Hose size | -4 |
| Inside diameter IN | 0.146 |
| Inside diameter MM | 3.708 |
| Product height in | 0.563 |
| Product height mm | 14.300 |
| Product length in | 1.310 |
| Product length mm | 33.274 |
| Product material | Carbon steel |
| Product width in | 0.563 |
| Product width mm | 14.300 |