Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.710 |
| A dimension MM | 43.434 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Catalog Item | FC1245-0808D |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Anodized |
| Hose cut off factor IN | 0.627 |
| Hose cut off factor MM | 15.934 |
| Inside diameter IN | 0.358 |
| Inside diameter MM | 9.093 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 1.710 |
| Product length mm | 43.434 |
| Product material | Aluminum |
| Product width in | 0.875 |
| Product width mm | 22.225 |