Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.975 |
| A dimension MM | 50.165 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Nickel plating |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.750 |
| Hose cut off factor IN | 0.455 |
| Hose cut off factor MM | 11.565 |
| Inside diameter IN | 0.587 |
| Inside diameter MM | 14.910 |
| Product material | Aluminum |